- Article no.:
- SV 9340030
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- To fit busbars
- 12 x 5/10 mm
- 15 x 5 - 30 x 10 mm
- To fit busbars
- Flat copper busbars
- Number of poles
- Single-pole
- Note
- Multi-pole systems with 60 mm bar centre distance may be configured by baying the busbar supports
- Support suitable for AC and DC applications.
- Note on Model No.
- If 12 x 5/10 mm busbars are used, spacer 9340.090 is additionally required
- Rated operating voltage
- 1000 V AC
- 1500 V DC
- PEN/N/PE support
- Yes
- Packs of
- 4 pc(s).
- Net weight
- 0.2 kg
- Gross weight
- 0.24 kg
- Customs tariff number
- 85369010
- EAN
- 4028177583580
- ETIM 9
- EC001166
- ECLASS 8.0
- 27400607
- Product description
-
SV Busbar support, 1-pole, for busbar WH: 12x5-30x10 mm