Busbar support for flat copper busbars

Article number: SV 9340050

For flat copper bars up to 800 A.

Article number:
SV 9340050
Design
UL-certified
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Rated operating voltage
1000 V, 3~
1500 V (DC)
Note on Model No.
The use of a base tray is required for UL applications
Electrical ratings UL (SCCR)
14 kA - 600 V, support spacing 500 mm, 12 x 5/10 mm busbars
22 kA - 600 V, support spacing 500 mm, 15 x 5 - 25 x 10 mm busbars
25 kA - 600 V, support spacing 250 mm, 12 x 5/10 mm busbars
25 kA - 600 V, support spacing 500 mm, 30 x 5/10 mm busbars
30 kA - 600 V, support spacing 250 mm, 15 x 5 - 25 x 10 mm busbars
50 kA - 600 V, support spacing 350 mm, 30 x 5/10 mm busbars, Fuse Class L max. 800 A, JDDZ/7
54 kA - 600 V, support spacing 500 mm, 30 x 5/10 mm busbars, circuit breaker max. 600 A, DIVQ/7
65 kA - 480 V, support spacing 250 mm, 30 x 5/10 mm busbars, circuit breaker max. 600 A, DIVQ/7
73 kA - 600 V, support spacing 250 mm, 30 x 5/10 mm busbars, Fuse Class L max. 800 A, JDDZ/7
Number of poles
3-pole
To fit Model No.
3580000
3581000
3582000
3583000
3584000
3580100
3581100
3585005
3586005
Internal attachment
Yes
Centre-to-centre spacing of busbars
60 mm
To fit busbars
12 x 5 - 30 x 10 mm
Packs of
4 pc(s).
Net weight
0.668 kg
Gross weight
0.72 kg
Customs tariff number
85469010
EAN
4028177525573
ETIM 9
EC001166
ECLASS 8.0
27400607
Product description
SV Busbar support, 3-pole, 60 mm centre-to-centre spacing, for busbar WxH: 12x5-30x10 mm, UL version
Approvals
ABS
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further information
Instructions
Safety instructions
Data sheets
Short-circuit resistance diagram
Technical details
UL busbar support
UL busbar support with internal attachment, 3-pole
Technical specifications
Bar centre distance: 60 mm
Busbars E-Cu, 15 x 5 to 30 x 10 mm
Construction width: 20 mm
Length: 190 mm
Note
The use of a base tray is compulsory for
UL applications.
System:
Rittal RiLine60