- Article number:
- SV 9340070
- Material
- ABS
- Colour
- RAL 7035
- Number of poles
- 3-pole
- To fit Model No.
- 9340.000
- 9340.010
- 9340.050
- Packs of
- 2 pc(s).
- Net weight
- 0.096 kg
- Gross weight
- 0.105 kg
- Customs tariff number
- 85472000
- EAN
- 4028177502345
- ETIM 9
- EC002270
- ECLASS 8.0
- 27409221
- Product description
- SV End cover, for busbar support, SV 9340000/010/050
- Approvals
- UL + C-UL (listed)
RiLine60 end cover
End cover for contact hazard protection on the sides
for 9340010,9340000 und 9340050
System:
Rittal RiLine60
End cover for contact hazard protection on the sides
for 9340010,9340000 und 9340050
System:
Rittal RiLine60