Base tray for RiLine busbar systems

Article number: SV 9340110

Rear contact hazard protection of a busbar assembly.

Article number:
SV 9340110
Product description
For rear contact hazard protection of the busbar assembly.
Material
Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Note
May be cut individually to required length
Number of poles
3-pole
To fit busbar system
Flat copper busbars, 3-pole
To fit Model No.
9340.000
9340.050
Dimensions
Length: 700 mm
To fit
Width: = 800 mm
Packs of
2 pc(s).
Net weight
1.3 kg
Gross weight
1.58 kg
Customs tariff number
85472000
EAN
4028177502369
ETIM 9
EC002270
ECLASS 8.0
27409221
Product description
SV Base tray, L: 700 mm
Approvals
UL + C-UL (listed)
Data sheets
Technical details
RiLine60 base tray
Base tray for rear contact hazard protection
of the flat bar assembly
Technical specifications
Length: 700 mm
Width: 210 mm
Height: 19.5 mm
System:
Rittal RiLine60