Base tray for RiLine busbar systems

Article no.: SV 9340130

Rear contact hazard protection of a busbar assembly.

Article no.:
SV 9340130
Product description
For rear contact hazard protection of the busbar assembly.
Material
Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Note
May be cut individually to required length
Number of poles
3-pole
To fit busbar system
Flat copper busbars, 3-pole
To fit Model No.
9340.000
9340.050
Dimensions
Length: 1,100 mm
To fit
Width: = 1,200 mm
Packs of
2 pc(s).
Net weight
2.24 kg
Gross weight
2.46 kg
Customs tariff number
85472000
EAN
4028177502383
ETIM 9
EC002270
ECLASS 8.0
27409221
Product description
SV Base tray, L: 1100 mm
Approvals
UL + C-UL (listed)
Data sheets
Technical details
RiLine60 base tray
Base tray for 60 mm flat bar system for
rear contact hazard protection of the
flat bar assembly
Technical specifications
Length: 1100 mm
Width: 210 mm
Height: 19.5 mm
System:
Rittal RiLine60