OM adaptors with spring terminals

Article number: SV 9340520

Article number:
SV 9340520
Design
with spring terminals
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
Chassis: RAL 7035
Rated current max.
32 A
Rated operating voltage
690 V, 3~
For bar systems with centre-to-centre spacing
60 mm
Support rail type
without support frame, 2 x TS 45D
Number of poles
3-pole
Dimensions
Width: 45 mm
Height: 208 mm
Connection of round conductors
1.5 ‐ 6 mm²
Support rails Qty/height
2 / 10 mm
To fit busbars
Height: 5, 10 mm
Packs of
1 pc(s).
Net weight
0.238 kg
Gross weight
0.266 kg
Copper weight (kg per piece)
0.027
Customs tariff number
85369095
EAN
4028177630710
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV OM adaptor, 32 A, 690 V, 3-pole, tension spring clamp 1,5-6 mm², WH: 45x208 mm, support rail 2xTS 45D
Approvals
ABS
DNV
Lloyds Register
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details