- Article number:
- SV 9341050
- Material
- Polyamide
Fire protection corresponding to UL 94-V0 - Colour
- RAL 7035
- Rated operating voltage
- 1000 V, 3~
- 1500 V (DC)
- Note on Model No.
- The use of a base tray is required for UL applications
- UL approval only applies in conjunction with AC application
- Electrical ratings UL (SCCR)
- 14 kA - 600 V, support spacing 500 mm, PLS 800 busbars
- 22 kA - 600 V, support spacing 200 mm, PLS 800 busbars
- 50 kA - 600 V, support spacing 250 mm, PLS 800 busbars, circuit breaker max. 600 A, DIVQ/7
- 50 kA - 600 V, support spacing 250 mm, PLS 800 busbars, Fuse Class L max. 800 A, JDDZ/7
- 65 kA - 480 V, support spacing 150 mm, PLS 800 busbars, circuit breaker max. 600 A, DIVQ/7
- 65 kA - 600 V, support spacing 150 mm, PLS 800 busbars, Fuse Class max. 600 A, JDDZ/7
- Top-mounting
- Yes
- Number of poles
- 3-pole
- To fit busbars
- PLS 800
- To fit Model No.
- 3516.000
- 3527.000
- 3528.000
- 3528.010
- 3529.000
- Internal attachment
- Yes
- Centre-to-centre spacing of busbars
- 60 mm
- Approvals
- UL
- Packs of
- 4 pc(s).
- Net weight
- 0.32 kg
- Gross weight
- 0.368 kg
- Customs tariff number
- 85469010
- EAN
- 4028177525634
- ETIM 9
- EC001166
- ECLASS 8.0
- 27400607
- Product description
- SV Busbar support, PLS 800, 3-pole, 60 mm bar centre distance, UL design
- Documentation
- Further information
- Instructions
- Safety instructions
PLS 800 UL busbar support
PLS 800 UL busbar support
3-pole
Technical specifications
Bar centre distance: 60 mm
Busbars: PLS 800 special busbar
Construction width: 20 mm
Length: 190 mm
Note
The use of the base tray is compulsory for
UL applications.
PLS 800 UL busbar support
3-pole
Technical specifications
Bar centre distance: 60 mm
Busbars: PLS 800 special busbar
Construction width: 20 mm
Length: 190 mm
Note
The use of the base tray is compulsory for
UL applications.