- Article number:
- SV 9342000
- Material
- Polyamide
Fire protection corresponding to UL 94-V0 - Colour
- RAL 7035
- Rated operating voltage
- 1000 V, 3~
- Top-mounting
- Yes
- Number of poles
- 3-pole
- To fit busbars
- PLS 1600
- To fit Model No.
- 3516.000
- 3527.000
- 3528.000
- 3528.010
- 3529.000
- Internal attachment
- Yes
- Centre-to-centre spacing of busbars
- 60 mm
- Packs of
- 4 pc(s).
- Net weight
- 0.496 kg
- Gross weight
- 0.586 kg
- Customs tariff number
- 85369010
- EAN
- 4028177503502
- ETIM 9
- EC001166
- ECLASS 8.0
- 27400607
- Product description
- SV Busbar support, PLS 1600, 3-pole, 60 mm bar centre distance
RiLine60 busbar support
PLS 1600 busbar support
3-pole
Technical specifications
Bar centre distance: 60 mm
Busbar: PLS 1600 special busbar
Construction width: 36 mm
Length: 190 mm
System:
Rittal RiLine60
PLS 1600 busbar support
3-pole
Technical specifications
Bar centre distance: 60 mm
Busbar: PLS 1600 special busbar
Construction width: 36 mm
Length: 190 mm
System:
Rittal RiLine60