- Article number:
- SV 9342004
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- Rated operating voltage
- 1000 V, 3~
- Note on Model No.
- The use of a base tray is required for UL applications
- UL approval only applies in conjunction with AC application
- Electrical ratings UL (SCCR)
- 65 kA - 480 V, support spacing 250 mm, PLS 1600 busbars, circuit breaker max. 1200 A, DIVQ/7
- Busbar support design
- PLS 1600 PLUS
- Number of poles
- 4-pole
- To fit busbars
- PLS 1600
- To fit Model No.
- 3516.000
- 3527.000
- 3528.010
- 3529.000
- Internal attachment
- Yes
- Centre-to-centre spacing of busbars
- 60 mm
- Approvals
- UL
- Packs of
- 4 pc(s).
- Net weight
- 2.2 kg
- Gross weight
- 2.321 kg
- Customs tariff number
- 85469010
- EAN
- 4028177536760
- ETIM 9
- EC001166
- ECLASS 8.0
- 27400607
- Product description
-
SV Busbar support, PLS 1600, 4-pole, 60 mm bar centre distance, UL design