Base tray infill for RiLine busbar systems

Article number: SV 9342140

Rear contact hazard protection when connecting the busbars from enclosure to enclosure.

Article number:
SV 9342140
Product description
For rear contact hazard protection when connecting the busbars from enclosure to enclosure.
Material
Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Supply includes
Assembly parts
Number of poles
3-pole
To fit busbar system
PLS 1600, 3-pole
To fit Model No.
9342.000
9342.050
Connection type
Baying connection from enclosure to enclosure
Dimensions
Length: 100 mm
Packs of
2 pc(s).
Net weight
0.24 kg
Gross weight
0.281 kg
Customs tariff number
83024200
EAN
4028177503564
ETIM 9
EC002498
ECLASS 8.0
27379201
Product description
SV Base tray infill, L: 100 mm (PLS 1600)
Approvals
UL + C-UL (listed)
Documentation
Info sheet
Data sheets
Technical details
RiLine60 base tray infill
Base tray infill for the PLS 1600 special busbar system for rear contact
hazard protection when connecting the busbars from enclosure to
enclosure.
Technical specifications
Length: 100 mm
Width: 210 mm
Height: 43 mm
System:
Rittal RiLine60