Connection adaptor

Article no.: SV 9342210

For bar systems with 60 mm centre-to-centre spacing.

Article no.:
SV 9342210
Material
Cover: ABS
Punched section: Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Rated current max.
63 A
Rated operating voltage
690 V, 3~
Electrical ratings UL (SCCR)
65 kA - 600 V, Fuse Class J max. 60 A, JDDZ/7
65 kA - 480 V, Manual Motor Controller max. 65 A, NLRV/7
Cable outlet
Bottom
For bar systems with centre-to-centre spacing
60 mm
Note
The technical data may vary for UL applications
UL approval only applies in conjunction with AC application
The rated operating voltage for DC applications depends on the busbar arrangement in the busbar supports 9340.050/9341.050/9342.050.
Number of poles
3-pole
Dimensions
Width: 20 mm
Height: 215 mm
Connection of round conductors, fine wire with wire end ferrule
2.5 ‐ 10 mm²
Connection of round conductors, single-wire
2.5 ‐ 10 mm²
Connection of round conductors, multi-wire
2.5 ‐ 10 mm²
To fit busbars
Height: 5, 10 mm
Rated operating voltage (L1 + L2)
1000 V (DC)
Rated operating voltage (L1 + L3)
1500 V (DC)
Approvals
UL
For bar thickness
10 mm
Packs of
1 pc(s).
Net weight
0.205 kg
Gross weight
0.206 kg
Copper weight (kg per piece)
0.019
Customs tariff number
85369010
EAN
4028177503601
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV Connection adaptor, 63 A, 690 V, 3-pole, cable outet bottom, round conductor connection 2,5-10 mm²
Approvals
ABS
DNV-GL
Lloyds Register of Shipping
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further information
Instructions
Safety instructions
Data sheets
General technical information
Technical details
Connection adapter 63 A
Connection adaptor 63 A 3-pole,
cable outlet at the bottom
for busbar thickness 5/10 mm
and PLS 800/1600
Type of connection
Round conductor, fine wire with
wire end ferrule: 2.5 - 10 qmm
Round conductor, multi-wire: 2.5 - 16 qmm