Connection adaptor

Article number: SV 9342250

For bar systems with 60 mm centre-to-centre spacing.

Article number:
SV 9342250
Material
Cover: ABS
Punched section: Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Rated current max.
250 A
Rated operating voltage
690 V, 3~
Note
The technical data may vary for UL applications
UL approval only applies in conjunction with AC application
The rated operating voltage for DC applications depends on the busbar arrangement in the busbar supports 9340.050/9341.050/9342.050.
Electrical ratings UL (SCCR)
50 kA - 600 V, Fuse Class K5 max. 250 A, JDDZ/7
50 kA - 600 V, Combination Motor Controller max. 250 A, NKJH/7
65 kA - 480 V, circuit breaker max. 250 A, DIVQ/7
65 kA - 600 V, Fuse Class J max. 400 A, JDDZ/7
Cable outlet
Top/bottom
For bar systems with centre-to-centre spacing
60 mm
Number of poles
3-pole
Dimensions
Width: 90 mm
Height: 210 mm
Connection of round conductors
35 ‐ 120 mm²
To fit busbars
Height: 5, 10 mm
Clamping area for laminated copper bars (W x H)
18.5 x 15.5 mm
Approvals
UL
For bar thickness
120 mm
Packs of
1 pc(s).
Net weight
0.779 kg
Gross weight
0.829 kg
Copper weight (kg per piece)
0.166
Customs tariff number
85369010
EAN
4028177503632
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV Connection adaptor, 250 A, 690 V, 3-pole, cable outet top/bottom, round conductor connection 35-120 mm², clamping area WH: 18,5x15,5 mm
Approvals
ABS
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Short-circuit resistance diagram
Technical details
Connection adapter 250A
Connection adaptor 250 A 3-pole,
cable outlet at the top/bottom
for busbar thickness 5/10 mm and PLS 800/1600
Type of connection
Round conductor, fine wire with wire end ferrule:
35 - 120 qmm
Round conductor, multi-wire: 35 - 120 qmm
Clamping area for laminated copper bar:
18.5 x 15.5 mm
For UL applications: AWG 2 - MCM 250
System:
Rittal RiLine60