Connection adaptor

Article no.: SV 9342300

For bar systems with 60 mm centre-to-centre spacing.

Article no.:
SV 9342300
Material
Cover: ABS
Punched section: Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Rated current max.
800 A
Rated operating voltage
690 V, 3~
Note
The technical data may vary for UL applications
UL approval only applies in conjunction with AC application
The rated operating voltage for DC applications depends on the busbar arrangement in the busbar supports 9340.050/9341.050/9342.050.
Electrical ratings UL (SCCR)
50 kA - 600 V, Fuse Class K5 max. 600 A, JDDZ/7
65 kA - 480 V, circuit breaker max. 600 A, DIVQ/7
65 kA - 600 V, Fuse Class L max. 800 A, JDDZ/7
Cable outlet
Bottom
For bar systems with centre-to-centre spacing
60 mm
Number of poles
3-pole
Dimensions
Width: 129 mm
Height: 246 mm
Connection of round conductors
95 ‐ 300 mm²
Connection of round conductors, fine wire with wire end ferrule
95 ‐ 185 mm²
To fit busbars
Height: 5, 10 mm
Clamping area for laminated copper bars (W x H)
33 x 20 mm
Rated operating voltage (L1 + L2)
1000 V (DC)
Rated operating voltage (L1 + L3)
1500 V (DC)
Approvals
UL
For bar thickness
10 mm
Packs of
1 pc(s).
Net weight
1.365 kg
Gross weight
1.58 kg
Copper weight (kg per piece)
0.358
Customs tariff number
85369010
EAN
4028177503687
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV Connection adaptor, 800 A, 690 V, 3-pole, cable outet bottom, round conductor connection 95-300 mm², clamping area WH: 33x20 mm
Approvals
ABS
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further information
Instructions
Safety instructions
Data sheets
Short-circuit resistance diagram
Technical details
Connection adapter 800 A
Connection adaptor 800 A, 3-pole,
cable outlet at the bottom
for busbar thickness 5/10 mm and PLS 800/1600
Type of connection
Round conductor, fine wire with wire end ferrule:
95 - 185 qmm
Round conductor, multi-wire: 95 - 300 qmm
Clamping area for laminated copper bar:
33 x 20 mm
For UL applications: AWG 3/0 - MCM 600
System:
Rittal RiLine60