Circuit-breaker component adaptor 3-pole

Article number: SV 9342550

Circuit-breaker adaptor for universal, simplified assembly of circuit-breakers.

Article number:
SV 9342550
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Supply includes
Terminal cover
Sliding blocks
Type of electrical connection
Box terminal
Rated current max.
125 A
Rated operating voltage
690 V, 3~
Note
Cable outlet: Switch outlet or as outgoing cable from the switchgear
The technical data may vary for UL applications
Electrical ratings UL (SCCR)
65 kA - 480 V, circuit breaker max. 125 A, DIVQ/7
Cable outlet
Bottom
For bar systems with centre-to-centre spacing
60 mm
Number of poles
3-pole
Dimensions
Width: 90 mm
Height: 225 mm
Connection of round conductors
35 ‐ 120 mm²
To fit busbars
Height: 5, 10 mm
Clamping area for laminated copper bars (W x H)
18.5 x 15.5 mm
To fit manufacturer (model)
ABB (S1, S2, T1, T1 UL, T2, T2 UL, XT1, XT2)
Allen Bradley (140-CMN)
Eaton (NZM1, NZM1 UL, BZM B1)
GE (FD160)
OEZ (BC160N)
Schneider Electric (NS80, NSC100, NSE75, NSE100)
Schrack (MC1)
Siemens (3RV13 53, 3VT1, 3VA10, 3VA11, 3VA51)
Terasaki (E125, S125)
Approvals
UL
Packs of
1 pc(s).
Net weight
0.819 kg
Gross weight
0.847 kg
Copper weight (kg per piece)
0.202
Customs tariff number
85369095
EAN
4028177525665
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV Circuit-breaker component adaptor, 125 A, 690 V, 3-pole, cable outlet bottom, round conductor connection 35-120 mm², clamping area WH: 18,5x15,5 mm
Approvals
ABS
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Short-circuit resistance diagram
Technical details
Circuit-breaker component adaptor 125 A
CB component adaptor up to 125 A, 3 pole,
cable outlet at the bottom
for busbar thickness 5/10 mm and PLS 800/1600
Type of connection
Box terminal: Round conductor 35 - 120 qmm
Clamping area for laminated copper bar:
18.5 x 15.5 mm
For UL applications: AWG 2 MCM 250
Technical specifications
Construction width: 90 mm
Length: 225 mm
Electrical parameters
For IEC applications:
Rated current: up to 125 A
Rated operating voltage Ue: AC 690 V
For UL applications:
Rated current: up to 125 A
Rated operating voltage Ue: AC 600 V