Fuse holders 30 A

Article number: SV 9345040

3-pole, for busbar systems with 60 mm bar centre distance.

Article number:
SV 9345040
Design
For category CC fuse type
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Connection for round conductor
AWG 10 - 16
For bar systems with centre-to-centre spacing
60 mm
Note
Not suitable for accommodating fuses 10 x 38 mm to IEC 60 269-2/-4/-6
Type of electrical connection
Box terminal
For fuse type (class)
CC
Rated operating current max.
30 A
Rated operating voltage
600 V, 3~
Fuse standard
UL 248-4
Test specification
UL 4248-4
Dimensions
Width: 27 mm
Height: 200 mm
Connection of round conductors
1.5 ‐ 6 mm²
To fit fuses
Diameter: 10 mm
Length: 38 mm
To fit busbars
Height: 5, 10 mm
Voltage range for indicator lights
110 ‐ 600 V
Electrical ratings UL (SCCR)
200 kA - 600 V, Fuse Class CC max. 30 A, JDDZ/7
Number of poles
3-pole
Round conductor cross-section
1.5 ‐ 6 mm²
Packs of
4 pc(s).
Net weight
0.4 kg
Gross weight
0.84 kg
Copper weight (kg per piece)
0.032
Customs tariff number
85369095
EAN
4028177709294
ETIM 9
EC001644
ECLASS 8.0
27400613
Product description
SV Fuse holder, Class CC, 30 A, 600 V, 3-pole, (60 mm)
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Short-circuit resistance diagram