Fuse holders 61 A to 400 A

Article no.: SV 9345100

3-pole, for busbar systems with 60 mm bar centre distance.

Article no.:
SV 9345100
Design
For category J fuse type
Material
Polyamide
Fire protection corresponding to UL 94-V0
Contact tracks: Electrolytic copper, silver-plated
Colour
Chassis: RAL 7035
Cover: RAL 7035/7001
Connection for round conductor
AWG 2 – MCM 300
For bar systems with centre-to-centre spacing
60 mm
Cable outlet
Top/bottom
Type of electrical connection
Box terminal
For fuse type (class)
J
Rated operating current max.
100 A
Rated operating current (min.)
61 A
Rated operating voltage
600 V, 3~
Fuse standard
UL 248-8
Note
UL (listed accessory) is met when using the fuse holder on RiLine busbar systems
Standards
UL 508
Dimensions
Width: 184 mm
Height: 288 mm
To fit fuses
Diameter: 29 mm
Length: 118 mm
To fit busbars
Height: 5, 10 mm
Electrical ratings UL (SCCR)
100 kA - 600 V, Fuse Class J max. 100 A, JDDZ/7
Number of poles
3-pole
Packs of
1 pc(s).
Net weight
2.61 kg
Gross weight
2.615 kg
Copper weight (kg per piece)
0.837
Customs tariff number
85369095
EAN
4028177615656
ETIM 9
EC001644
ECLASS 8.0
27400613
Product description
SV Fuse holder, Class J, 61-100 A, 600 V, 3-pole, (60 mm)
Approvals
C-UR
UL + C-UL (listed)
UR + C-UR (recognized)
Documentation
Instructions
Safety instructions
Data sheets
Short-circuit resistance diagram
Technical details
Fuse holder Class J, 61 - 100 A, 3-pole
for busbar thickness 5 / 10 mm and PLS 800 / 1600
Type of connection
Box terminal, round conductor AWG 2 - MCM 300
System:
RiLine Class