Circuit-breaker component adaptor 3-pole

Article no.: SV 9345700

Circuit-breaker adaptor for universal, simplified assembly of circuit-breakers.

Article no.:
SV 9345700
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Supply includes
Connection straps
Sliding blocks
Rated current max.
630 A
Rated operating voltage
690 V, 3~
Electrical ratings UL (SCCR)
65 kA - 480 V, circuit breaker max. 600 A, DIVQ/7
Cable outlet
Top
For bar systems with centre-to-centre spacing
60 mm
Note
Cable outlet: Switch outlet or as outgoing cable from the switchgear
The technical data may vary for UL applications
Number of poles
3-pole
Note on Model No.
When using the Siemens VL630 switchgear, insert strip 9342.720 is additionally required
Dimensions
Width: 140 mm
Height: 345 mm
To fit busbars
Height: 5, 10 mm
To fit manufacturer (model)
ABB (S5, T5, T5 UL)
Allen Bradley (140U-L)
Eaton (NZM3, NZM3 UL/630 A)
GE (FG630)
Legrand (DPX 630)
Mitsubishi (NF630-SEW/HEW/REW)
OEZ (BH630N, BH630S)
Schneider Electric (NS(X)630, NSJ600)
Schrack (MC3)
Siemens (VL630, 3VA24, 3VT3, 3V10 73, 3RV13 73, 3RV13 74, 3VA64)
Terasaki (E630, S630)
Approvals
UL
Packs of
1 pc(s).
Net weight
3.6 kg
Gross weight
3.808 kg
Copper weight (kg per piece)
2.44
Customs tariff number
85369095
EAN
4028177680005
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV Circuit-breaker component adaptor, 630 A, 690 V, 3-pole, cable outlet top, with connection straps
Approvals
ABS
DNV-GL
Lloyds Register of Shipping
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Short-circuit resistance diagram
Technical details