- Article number:
- SV 9345714
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- Supply includes
- Copper spacer roll
Connection screws
- Rated current max.
- 500 A
- Rated operating voltage
- 690 V, 4~
- Note
- Cable outlet: Switch outlet or as outgoing cable from the switchgear
- The technical data may vary for UL applications
- Cable outlet
- Bottom
- For bar systems with centre-to-centre spacing
- 60 mm
- Number of poles
- 4-pole
- Dimensions
- Width: 185 mm
Height: 300 mm
- To fit busbars
- Height: 5, 10 mm
- To fit manufacturer (model)
- Schneider Electric
- To fit manufacturer (model)
- Schneider Electric (NS(X)400, NS(X)630)
- Packs of
- 1 pc(s).
- Net weight
- 3.4 kg
- Gross weight
- 3.524 kg
- Copper weight (kg per piece)
- 2.135
- Customs tariff number
- 85369095
- EAN
- 4028177684522
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV Circuit-breaker component adaptor, 500 A, 690 V, 4-pole, cable outlet bottom, for switchgear make:, Schneider Electric