- Article number:
- SV 9345730
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- Supply includes
- Connection straps
Sliding blocks
- Rated current max.
- 400 A
- Rated operating voltage
- 690 V, 3~
- Note
- Cable outlet: Switch outlet or as outgoing cable from the switchgear
- The technical data may vary for UL applications
- Electrical ratings UL (SCCR)
- 65 kA - 480 V, circuit breaker max. 400 A, DIVQ/7
- Cable outlet
- Bottom
- For bar systems with centre-to-centre spacing
- 60 mm
- Number of poles
- 3-pole
- Dimensions
- Width: 140 mm
Height: 345 mm
- To fit busbars
- Height: 5, 10 mm
- To fit manufacturer (model)
- Eaton (NZM3, NZM3 UL/400 A)
- GE (FG400)
- Mitsubishi (NF400-SEW/HEW/REW)
- Schneider Electric (NS(X)400, NSJ400)
- Schrack (MC3)
- Siemens (VL400, VL400X UL, VL400 UL, 3VA23, 3VA63)
- Terasaki (E400, S400, H400, L400)
- Approvals
- UL
- Packs of
- 1 pc(s).
- Net weight
- 2.831 kg
- Gross weight
- 2.963 kg
- Copper weight (kg per piece)
- 1.533
- Customs tariff number
- 85369095
- EAN
- 4028177680036
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV Circuit-breaker component adaptor, 400 A, 690 V, 3-pole, cable outlet bottom, with connection straps