Polycarbonate enclosures PK with knockouts

Article number: PK 9508050

Wall-mounted enclosure of fibreglass-reinforced polycarbonate. Protection category IP 66. Covers feature quick-release fasteners for speedy maintenance. Self-extinguishing material for safety.

Article number:
PK 9508050
Design
PK enclosure with solid cover
Material
Enclosure: Fibreglass-reinforced polycarbonate
Cover: Fibreglass-reinforced polycarbonate, all-round foamed-in PU seal
Cover screws: Polyamide
Insulating bungs: Polyethylene
Colour
RAL 7035
Supply includes
Enclosure with cover
Cover screws
Insulating bungs for wall mounting screws
Dimensions
Width: 130 mm
Height: 94 mm
Depth: 57 mm
Protection category to IEC 60 529
IP 66
Protection category NEMA
NEMA 4X
IK Code
IK08
Cable entry (quantity x diameter)
M16/M20
No. of metric knockouts
10 x M16/M20
Operating temperature range
-35 °C...80 °C
Basic material
Polycarbonate
Packs of
4 pc(s).
Net weight
0.8 kg
Gross weight
0.86 kg
Customs tariff number
84879090
EAN
4028177490192
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
PK Polycarbonate enclosure, WHD: 130x94x57 mm, fibreglass-reinforced polycarbonate, with knockouts, with grey cover
Approvals
DNV
Declarations
Declaration of conformity
Data sheets
Technical details
Polycarbonat-Gehäuse mit Vorprägungen

Polycarbonate enclosure with solid cover with knockouts
Enclosure: Fibreglass-reinforced polycarbonate
with knockouts for cable entry
Cover: Fibreglass-reinforced polycarbonate
all-round foamed-in PU seal
Cover screws: Polyamide
Insulating bungs: Polyethylene
Supply includes: Cover screws
Insulating bungs for wall mounting screws
Accessories: Wall mounting bracket
Protection category to IEC 60 529: IP 66
Protection category NEMA: NEMA 4X
Colour: similar to RAL 7035
Dimensions (W x H x T): 130 x 94 x 57 mm