Polycarbonate enclosures PK with knockouts

Article no.: PK 9521050

Wall-mounted enclosure of fibreglass-reinforced polycarbonate. Protection category IP 66. Covers feature quick-release fasteners for speedy maintenance. Self-extinguishing material for safety.

Article no.:
PK 9521050
Design
PK enclosure with solid cover
Material
Enclosure: Fibreglass-reinforced polycarbonate
Cover: Fibreglass-reinforced polycarbonate, all-round foamed-in PU seal
Cover screws: Polyamide
Insulating bungs: Polyethylene
Colour
RAL 7035
Supply includes
Enclosure with cover
Cover screws
Insulating bungs for wall mounting screws
Protection category NEMA
NEMA 4X
Protection category to IEC 60 529
IP 66
IK Code
IK08
Dimensions
Width: 254 mm
Height: 180 mm
Depth: 111 mm
Cable entry (quantity x diameter)
M20
M25/M32
M32/M40
No. of metric knockouts
24 x M20
4 x M25/M32
4 x M32/M40
Operating temperature range
-35 °C...80 °C
Basic material
Polycarbonate
Packs of
1 pc(s).
Net weight
0.849 kg
Gross weight
0.91 kg
Customs tariff number
84879090
EAN
4028177490215
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
PK Polycarbonate enclosure, WHD: 254x180x111 mm, fibreglass-reinforced polycarbonate, with knockouts, with grey cover
Approvals
C-UL
DNV-GL
UL
Declarations
Declaration of conformity
Data sheets
Technical details
Polycarbonat-Gehäuse mit Vorprägungen

Polycarbonate enclosure with solid cover with knockouts
Enclosure: Fibreglass-reinforced polycarbonate
with knockouts for cable entry
Cover: Fibreglass-reinforced polycarbonate
all-round foamed-in PU seal
Cover screws: Polyamide
Insulating bungs: Polyethylene
Supply includes: Cover screws
Insulating bungs for wall mounting screws
Accessories: Wall mounting bracket
Protection category to IEC 60 529: IP 66
Protection category NEMA: NEMA 4X
Colour: similar to RAL 7035
Dimensions (W x H x T): 254 x 180 x 111 mm