- Article no.:
- SV 9603.000
- Material
- E-Cu
- Bar thickness
- 3 mm
- Cross-section
- 120 mm²
- Length
- 1,100 mm
- Dimensions
- Length: 1,100 mm
- Packs of
- 3 pc(s).
- Net weight
- 3.93 kg
- Gross weight
- 4.068 kg
- Copper weight (kg per piece)
- 1.23
- Customs tariff number
- 74071000
- EAN
- 4028177140561
- ETIM 9
- EC001522
- ECLASS 8.0
- 27370303
- Product description
- SV Mini-PLS special busbar E-Cu, L: 1100 mm, 120 mm² bar cross-section
Rittal Mini-PLS special busbars E-Cu, 250 A, 120 mm2
Length: 1100 mm
For 1200 mm wide Rittal PS/TS/ES enclosures
Bar thickness: 3 mm
Length: 1100 mm
For 1200 mm wide Rittal PS/TS/ES enclosures
Bar thickness: 3 mm