Base tray

Article no.: SV 9605000

Rear contact hazard protection of the Mini-PLS assembly.

Article no.:
SV 9605000
Material
Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Length
500 mm
To fit busbar system
Mini-PLS
Dimensions
Length: 500 mm
Packs of
1 pc(s).
Net weight
0.45 kg
Gross weight
0.487 kg
Customs tariff number
85472000
EAN
4028177140608
ETIM 9
EC002498
ECLASS 8.0
27379201
Product description
SV Mini-PLS base tray, L: 500 mm
Approvals
UR + C-UR (recognized)
Data sheets
General technical information
Technical details
Length: 500 mm
For 600 mm wide Rittal PS/TS/ES enclosures
Material: thermally modified hard PVC.
Continuous operating temperature: max. 100 °C
Fire protection corresponding to UL 94-VO