- Article number:
- SV 9614100
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- Connection cables (AWG)
- AWG 12
- Rated operating voltage
- 690 V, 3~
- Rated current max.
- 25 A
- Dimensions
- Width: 45 mm
Height: 160 mm
- Support rails Qty/height
- 1 / 7.5 mm
- To fit manufacturer (model)
- ABB
Eaton
Schneider Electric
Siemens
MS116
PKZM0 bis 25 A
PKZM01 bis 25 A
PKE12
PKE32 bis 25 A
GV2-P bis 25 A
GV2-RT
GV2-LE10
GV3 bis 25 A
3RV10 21
3RV20 21 bis 25 A
3RV10 11
3RV20 11
- Packs of
- 1 pc(s).
- Net weight
- 0.25 kg
- Gross weight
- 0.29 kg
- Copper weight (kg per piece)
- 0.041
- Customs tariff number
- 85369095
- EAN
- 4028177192546
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV Mini-PLS component adaptor, 25 A, 690 V, 3-pole, connection cable AWG 12, WH: 45x160 mm, support rail H: 7,5 mm