Mini-PLS component adaptor

Article no.: SV 9616000

Maximum rated current from 12 A to 100 A.

Article no.:
SV 9616000
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Connection cables (AWG)
AWG 10
Rated operating voltage
690 V, 3~
Rated current max.
40 A
Dimensions
Width: 54 mm
Height: 160 mm
Support rails Qty/height
1 / 7.5 mm
To fit manufacturer (model)
Schneider Electric
Siemens
GV3 max. 40 A
3RV10 31 max. 40 A
Packs of
1 pc(s).
Net weight
0.27 kg
Gross weight
0.32 kg
Copper weight (kg per piece)
0.046
Customs tariff number
85369095
EAN
4028177140783
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV Mini-PLS component adaptor, 40 A, 690 V, 3-pole, connection cable AWG 10, WH: 54x160 mm, support rail H: 7,5 mm
Approvals
UR + C-UR (recognized)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details