Terminal studs for Maxi-PLS

Article no.: SV 9650370

For connecting cables with ring terminals

Article no.:
SV 9650370
Product description
For connecting cables with ring terminals.
Material
Terminal stud: Steel, zinc-plated
Sliding block: Copper alloy
Supply includes
Terminal studs
Sliding blocks
Assembly parts
To fit busbars
Maxi-PLS 60
Dimensions
Thread: M12
Thread length: 32 mm
Packs of
3 pc(s).
Net weight
0.3 kg
Gross weight
0.347 kg
Customs tariff number
73181535
EAN
4028177239548
ETIM 9
EC002498
ECLASS 8.0
27379201
Product description
SV Terminal stud, M12, L: 32 mm, (Maxi-PLS 3200)
Approvals
UL + C-UL (listed)
Documentation
Instructions
Safety instructions
Data sheets
Technical details