Compact infeed for Maxi-PLS

Article no.: SV 9660980

For individual use as a 3-pole cable connection bar system. Direct mounting on the mounting plate or punched section without mounting flange.

Article no.:
SV 9660980
Product description
For individual use as a 3-pole cable connection bar system. Direct mounting on the mounting plate or punched section without mounting flange.
Material
End support: Polyamide (PA 6)
Retaining plate: Sheet steel, zinc-plated
Punched rail: Sheet steel, zinc-plated
Supply includes
6 end supports
2 support plates for end supports
1 punched rail 23 x 23 mm (length 495 mm)
Assembly parts
To fit busbars
Maxi-PLS 45 S/45
Packs of
1 pc(s).
Net weight
5.221 kg
Gross weight
5.7 kg
Customs tariff number
85369001
EAN
4028177525726
ETIM 9
EC004592
ECLASS 8.0
27400613
Product description
SV Compact infeed, for Maxi-PLS busbar, (Maxi-PLS 1600/2000)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Safety instructions