NH slimline fuse-switch-disconnector module

Article no.: SV 9666560

For NH slimline fuse-switch disconnectors, sizes 00 to 3 (3-pole, 100/185 mm bar centre distance).

Article no.:
SV 9666560
Product description
For NH slimline fuse-switch disconnectors, sizes 00 to 3 (3-pole, 100/185 mm bar centre distance).
Material
Cover: Polystyrene
Holder: Fibreglass-reinforced plastic
Colour
RAL 7035
Supply includes
Assembly parts
Note
In order to ensure problem-free cable connection, a contact hazard protection module or an N/PE busbar module must be installed above or below the NH slimline fuse-switch disconnector modules.
Dimensions
Width: 750 mm
Height: 750 mm
Size
Width units (WU) @ 250 mm: 3
Height units (U) @ 150 mm: 5
For size
12 x Gr. 00
6 x Gr. 1
6 x Gr. 2
6 x Gr. 3
To fit Model No.
9677.XXX
To fit busbars
40 x 10 mm
50 x 10 mm
60 x 10 mm
Centre-to-centre spacing of busbars
185 mm
Packs of
1 pc(s).
Net weight
5.17 kg
Gross weight
5.18 kg
Customs tariff number
85369095
EAN
4028177676442
ETIM 9
EC001893
ECLASS 8.0
27400608
Product description
SV NH fuse-switch disconnector module (ISV), 3 WU (750 mm), 5 U (750 mm), for 12 x size 00, 6 x size 1-3, (SV 9346XXX, 185 mm)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further instructions
Safety instructions