- Article number:
- SV 9666580
- Product description
- For NH slimline fuse-switch disconnectors, sizes 00 to 3 (3-pole, 100/185 mm bar centre distance).
- Material
- Cover: Polystyrene
Holder: Fibreglass-reinforced plastic
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Note
- In order to ensure problem-free cable connection, a contact hazard protection module or an N/PE busbar module must be installed above or below the NH slimline fuse-switch disconnector modules.
- Dimensions
- Width: 500 mm
Height: 450 mm
- Size
- Width units (WU) @ 250 mm: 2
Height units (U) @ 150 mm: 3
- For size
- 6 x Gr. 00
- To fit Model No.
- 9346.020
- 9346.030
- To fit busbars
- 40 x 10 mm
- Centre-to-centre spacing of busbars
- 100 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.3 kg
- Gross weight
- 2.5 kg
- Customs tariff number
- 85369095
- EAN
- 4028177676466
- ETIM 9
- EC001893
- ECLASS 8.0
- 27400608
- Product description
-
SV NH fuse-switch disconnector module (ISV), 2 WU (500 mm), 3 U (450 mm), for 6 x size 00, (SV 9346XXX, 100 mm)