NH slimline fuse-switch-disconnector module

Article no.: SV 9666583

For NH slimline fuse-switch disconnectors, sizes 00 to 3 (3-pole, 100/185 mm bar centre distance).

Article no.:
SV 9666583
Product description
For NH slimline fuse-switch disconnectors, sizes 00 to 3 (3-pole, 100/185 mm bar centre distance).
Material
Cover: Polystyrene
Holder: Fibreglass-reinforced plastic
Colour
RAL 7035
Supply includes
Assembly parts
Note
In order to ensure problem-free cable connection, a contact hazard protection module or an N/PE busbar module must be installed above or below the NH slimline fuse-switch disconnector modules.
Dimensions
Width: 750 mm
Height: 450 mm
Size
Width units (WU) @ 250 mm: 3
Height units (U) @ 150 mm: 3
For size
10 x Gr. 00
To fit Model No.
9346.020
9346.030
To fit busbars
40 x 10 mm
Centre-to-centre spacing of busbars
100 mm
Packs of
1 pc(s).
Net weight
3.33 kg
Gross weight
3.34 kg
Customs tariff number
85369095
EAN
4028177676473
ETIM 9
EC001893
ECLASS 8.0
27400608
Product description
SV NH fuse-switch disconnector module (ISV), 3 WU (750 mm), 3 U (450 mm), for 10 x size 00, (SV 9346XXX, 100 mm)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further instructions
Safety instructions