- Article number:
- SV 9666756
- Product description
- For vertical sub-division of the support frame in the enclosure.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Dimensions
- Height: 900 mm
- Size
- Height units (U) @ 150 mm: 6
- Packs of
- 2 pc(s).
- Net weight
- 1.034 kg
- Gross weight
- 1.234 kg
- PCF per pack (cradle-to-gate)
- 4.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 39269097
- EAN
- 4028177679948
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Mounting angle (ISV), 6 U (900 mm), for AE