- Article number:
- SV 9676748
- Product description
- For connecting laminated copper bars to a busbar distributor system made from flat copper. Suitable for 10 mm bar thickness.
- Material
- Connection plate: E-Cu
Thrust piece: Stainless steel
Busbar claw: Stainless steel
- Supply includes
- Assembly parts (excluding screws)
- Assembly instruction
- The required screw length must be selected in line with the busbar width W, i.e. length = W + fastening measurement. Screws are not included with the supply.
- Busbar claw with threaded insert M10
- Bars per conductor
- 2
- Mounting dimensions
- 50 mm
- Clamping area for laminated copper bars (W x H)
- 63 x 20 mm
- To fit laminated copper bars
- Qty.: 2
with no. of membranes: 10
with membrane width: 63 mm
with membrane thickness: 1 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.47 kg
- Gross weight
- 0.478 kg
- Copper weight (kg per piece)
- 0.19
- Customs tariff number
- 73269098
- EAN
- 4028177625563
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Connection plate, clamping area WH: 63x20 mm, (Flat-PLS)