M10 screw

Article no.: SV 9676819

For attaching the direct connection clamp, connection plate, busbar claw or connection set to busbar systems with flat copper busbars.

Article no.:
SV 9676819
Product description
For attaching the busbar claw or connection components to a flat copper busbar system.
Material
Stainless steel
Dimensions
Thread: M10
Thread length: 190 mm
Packs of
8 pc(s).
Net weight
1 kg
Gross weight
1.032 kg
Customs tariff number
73181900
EAN
4028177626324
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Screw connection, M10x190 mm