Screw for connection components

Article no.: SV 9676967

For connecting connection brackets and a connector kit (may be used for 3-pole and 4-pole connector kits).

Article no.:
SV 9676967
Product description
For connecting components such as connection brackets and connection kits.
Material
Sheet steel, zinc-plated
Supply includes
8 nuts and 16 washers.
Dimensions
Thread: M10
Thread length: 60 mm
Packs of
8 pc(s).
Net weight
0.504 kg
Gross weight
0.509 kg
PCF per pack (cradle-to-gate)
2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024900
EAN
4028177625884
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Screw connection, M10x60 mm
Documentation
Instructions