- Article number:
- SV 9676968
- Product description
- For connecting components such as connection brackets and connection kits.
- Material
- Sheet steel, zinc-plated
- Supply includes
- 8 nuts and 16 washers.
- Dimensions
- Thread: M10
Thread length: 80 mm
- Packs of
- 8 pc(s).
- Net weight
- 0.488 kg
- Gross weight
- 0.595 kg
- PCF per pack (cradle-to-gate)
- 2.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177625891
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Screw connection, M10x80 mm