Threaded bolts for sliding blocks and sliding nuts

Article number: SV 9676971

For attaching connection components such as ring terminals.

Article number:
SV 9676971
Product description
For individual connection options.
Material
Steel
Supply includes
Assembly parts
To fit busbars
Maxi-PLS 45 S/45
Maxi-PLS 60
Dimensions
Thread: M10
Thread length: 35 mm
Packs of
8 pc(s).
Net weight
0.248 kg
Gross weight
0.259 kg
Customs tariff number
73181535
EAN
4028177606968
ETIM 9
EC002349
ECLASS 8.0
23110302
Product description
SV Threaded bolt, M10, L: 35 mm
Approvals
UL + C-UL (listed)
Documentation
Instructions