- Article number:
- SV 9677010
- Design
- single-pole, switchable
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
Contact tracks: Partially silver-plated hard copper
- Colour
- Chassis: RAL 7035
Cover: RAL 7001
Handle: RAL 7016
- For NH size
- 00
- For bar systems with centre-to-centre spacing
- 185 mm
- Cable outlet
- Top/bottom
- Type of electrical connection
- Screw M8
- Number of poles
- 3-pole
- Rated operating voltage
- 800 V (AC), 3~
- Rated operating current max.
- 160 A
- Note
- When using components on busbars with contact hazard protection cover, the contact terminal must be used
- Test specification
- IEC/DIN EN 60 947-3
- DIN EN 60 269-2 (fuse inserts)
- For converter installation
- Yes
- Dimensions
- Width: 50 mm
Height: 670 mm
- Connection of round conductors
- 1.5 ‐ 95 mm²
- To fit busbars
- Height: 10 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.44 kg
- Gross weight
- 2.64 kg
- Copper weight (kg per piece)
- 0.6
- Customs tariff number
- 85365080
- EAN
- 4028177705463
- ETIM 9
- EC001046
- ECLASS 8.0
- 27371402
- Product description
-
SV NH slimline fuse-switch disconnector, size 00, 160 A, 800 V, 3-pole, M8 screw, 185 mm, 1-pole, switchable, for current converter installation.