Busbar support (185 mm)

Article number: SV 9677500

For flat copper bars 40/60/80/100/120 x 10 mm

Article number:
SV 9677500
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Supply includes
Including assembly components for contact hazard protection cover (base tray)
Number of poles
3-pole
185 mm
To fit busbars
40 x 10 mm
60 x 10 mm
80 x 10 mm
100 x 10 mm
120 x 10 mm
Number of poles
3-pole
Rated operating voltage
1000 V, 3~
1500 V (DC)
Packs of
2 pc(s).
Net weight
1.72 kg
Gross weight
1.92 kg
Customs tariff number
85469010
EAN
4028177705326
ETIM 9
EC001166
ECLASS 8.0
27400607
Product description
SV Busbar support, 3-pole, 185 mm bar centre distance, for busbar WH: 40x10/60-120x10 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions