Roof plate IP 55, solid for VX, VX IT

Article number: SV 9681662

For enclosures without roof plate and in exchange for the standard roof in other enclosures.

Article number:
SV 9681662
Product description
For enclosures without roof plate and in exchange for the standard roof.
Material
Sheet steel, 1.5 mm
Surface finish
Textured paint
Colour
RAL 7035
Supply includes
Assembly parts
To fit
Width: = 600 mm
Depth: = 1,200 mm
Packs of
1 pc(s).
Net weight
9.8 kg
Gross weight
10.24 kg
Customs tariff number
94039910
EAN
4028177954069
ETIM 9
EC000744
ECLASS 8.0
27182405
Product description
SV roof plate, WD: 600 x 1200 mm, IP 55, for VX, VX IT
Documentation
Instructions