- Article number:
- SV 9682108
- Product description
- Suitable for VX enclosures instead of a door or rear panel. The partial doors may be combined with one another as required. A trim panel is required at the top and bottom in each case. Door may be optionally hinged on the right or left. In the case of doors without viewing panel (height 600 – 1000 mm), monitor frame 2305.000 may be installed. Standard double-bit lock insert may be exchanged for lock inserts, type A.
- Material
- Sheet steel, 2 mm
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Partial door
Cross member
Hinges
Lock components
Assembly parts
- Note
- Opening angle of partial doors max. 130°
- Lock
- Number of locks: 2
- Dimensions
- Width: 1,000 mm
Height: 800 mm
- To fit
- Width: = 1,000 mm
- IP protection category to IEC 60 529
- IP 54
- Packs of
- 1 pc(s).
- Net weight
- 15.04 kg
- Gross weight
- 16.04 kg
- PCF per pack (cradle-to-gate)
- 61.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177929159
- ETIM 9
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
VX Partial door, WH: 1000x800 mm, sheet steel