- Article number:
- VX 9682358
- Design
- with vents
- Product description
- To finish off the modular front design at the bottom when using partial doors. The front trim panels may be removed from the outside by unscrewing.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Front trim panel
Cross member
Assembly parts
- Note
- When using front trim panels IP 2X, select a roof plate with protection category IP 2X for the top ventilation.
- Dimensions
- Height: 300 mm
- To fit
- Width: = 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 3.26 kg
- Gross weight
- 3.66 kg
- PCF per pack (cradle-to-gate)
- 13.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024200
- EAN
- 4028177929807
- ETIM 9
- EC000456
- ECLASS 8.0
- 27142423
- Product description
-
VX Front trim panel, bottom, IP 2X, WH: 800x300 mm sheet steel