- Article number:
- SV 9683006
- Design
- For busbar system assembly in the rear section
- Product description
- Side divider panel for attaching partial mounting plates and compartment dividers.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Dimensions
- Height: 1,881 mm
Depth: 538 mm
- To fit
- Height: = 2,000 mm
Depth: = 600 mm
- Packs of
- 2 pc(s).
- Net weight
- 23 kg
- Customs tariff number
- 94039910
- EAN
- 4028177936522
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
-
SV Compartment side panel, HD: 1881x538 mm, for VX (HD: 2000x600 mm)