- Article number:
- SV 9683310
- Product description
- For the configuration of air circuit-breakers (ACB) in compartments.
- Material
- Sheet steel, 2.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Length
- 896 mm
- Dimensions
- Length: 896 mm
- To fit
- Width: = 1,000 mm
- Packs of
- 2 pc(s).
- Net weight
- 4.702 kg
- Gross weight
- 4.92 kg
- PCF per pack (cradle-to-gate)
- 18.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177937536
- ETIM 9
- EC002936
- ECLASS 8.0
- 27400613
- Product description
-
SV air circuit-breaker support rail for VX (width 1000 mm)