- Article number:
- SV 9683561
- Design
- with gland made from insulating material
- Product description
- For direct attachment to the compartment side panel for internal compartmentalisation. Universal interior installation with switchgear and controlgear. Creation of additional mounting levels. In combination with compartment dividers and side panel, internal compartmentalisation in accordance with Form 1 to 4 is possible.
- Material
- Sheet steel, 2 mm
- Surface finish
- Zinc-plated
- Supply includes
- Angle brackets and assembly parts
- For compartment height
- 150 mm
- Dimensions
- Width: 502 mm
Height: 143 mm
- To fit
- Width: = 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.76 kg
- Gross weight
- 1.86 kg
- PCF per pack (cradle-to-gate)
- 7.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177935204
- ETIM 9
- EC000213
- ECLASS 8.0
- 27400613
- Product description
-
SV Partial mounting plate, WH: 502x143 mm, with duct, for VX (W: 600 mm)