- Article number:
- SZ 9785042
- Supply includes
- With 3 keys for each lock insert
- Length
- 40 mm
- Installation in handle system
- Comfort handle VX for profile half-cylinders
- Comfort handle TS for profile half-cylinders
- Comfort handle AX
- Mini-comfort handle AX
- Mini-comfort handle for EL 3-part for profile half-cylinders
- Mini-comfort handle AE for profile half-cylinders
- Ergoform-S handle Standard
- Note
- For corresponding Rittal handle systems only
- Lock
- Lock insert: Semi-cylinders as per DIN 18 252
Simultaneous locking within the same pack, no simultaneous locking for different packs.
- Packs of
- 2 pc(s).
- Net weight
- 0.28 kg
- Gross weight
- 0.295 kg
- Customs tariff number
- 83016000
- EAN
- 4028177648494
- ETIM 9
- EC000743
- ECLASS 8.0
- 27409218
- Product description
-
CS Semi-cylinder for lock inserts, regarding to DIN 18 252, Simultaneous locking within the same pack