- Article number:
- CS 9828110
- Product description
- To accommodate suitable fan-and-filter units with a climate control device cut-out.
- Material
- Aluminium
- Colour
- RAL 7035
- Supply includes
- Adaptor plate
Designer cover
Assembly parts
- Dimensions
- Width: 467 mm
Height: 1,042 mm
Depth: 50 mm
- Packs of
- 1 pc(s).
- Net weight
- 7 kg
- Gross weight
- 7.6 kg
- Customs tariff number
- 94039910
- EAN
- 4028177963030
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
CS adapter plate for Toptec, to accommodate filter fans, suitable for cooling unit cut-outs