Punched section with mounting flange, 23 x 64 mm for VX, VX IT, VX SE, AX plastic

For variable, individual interior installation of the enclosure frame on the inner mounting level, and for installation in compact enclosures.

Order no.

Loading...

    To fit enclosure type

    Loading...

      For enclosure width/height/depth

      Loading...
        Order no. To fit enclosure type For enclosure width/height/depth
        8617100VX IT
        VX SE
        AX
        300 mm
        8617110VX
        VX IT
        VX SE
        AX
        AX plastic
        400 mm
        8617120VX
        VX IT
        VX SE
        AX
        AX plastic
        500 mm
        8617130VX
        VX IT
        VX SE
        PC
        IW
        AX
        AX plastic
        600 mm
        8617140VX
        VX IT
        VX SE
        PC
        AX
        AX plastic
        800 mm
        8617150VX
        VX IT
        VX SE
        AX
        1,000 mm
        8617160VX
        VX IT
        VX SE
        AX
        1,200 mm
        8617170VX
        VX IT
        AX
        1,400 mm
        8617180VX
        VX IT
        VX SE
        1,600 mm
        8617190VX
        VX IT
        VX SE
        1,800 mm
        8617200VX
        VX IT
        VX SE
        2,000 mm
        8617210VX
        VX IT
        2,200 mm

          Your cookie settings for this website

          This website uses cookies which are necessary for proper functioning, permit statistical analyses, allow you to share content via social networks or present ads tailored to your interests. Click on the corresponding buttons to activate and accept the use of cookies of a particular category.
          Data Privacy Statement | Legals