Enclosures
IT enclosures
VerticalBox
Compact 482.6 mm (19") enclosure for small networks that may be used as a wall-mounted, under-desk or desktop enclosure.
FlatBox
Flat-packed enclosure. For optimum access and flexible use as a wall-mounted or floor-standing enclosure.
QuickBox
Wall-mounted enclosure with optimum use of the interior space thanks to removable cover. Status monitoring via viewing window.
Wall-mounted enclosures EL
3-part wall-mounted enclosure with 482.6 mm (19") mounting level and designer glazed door. The vertically hinged desk unit provides optimum access to the installed components from the front and rear. The wall-mounting part allows cable entry from...
Wall-mounted enclosures AE
Wall-mounted enclosure for small networks with a high protection category.
Small fibre-optic distributor
Small fibre-optic distributor of fibre-glass reinforced polycarbonate with mounting plate and PG cable glands. Protection category IP 66.