Command panels

  • Comfort Panel
    Comfort Panel

    Aluminium enclosure, high thermal conductivity for optimum passive heat dissipation. Low weight coupled with high stability. Protection category IP 65 to IEC 60 529.

    More

  • Optipanel
    Optipanel

    Aluminium enclosure, high thermal conductivity for optimum passive heat dissipation. For smaller panels and control solutions. Super-slimline design, needs hardly more space than the installed equipment itself.

    More

  • Compact Panel
    Compact Panel

    Command panel in an elegant design made from extruded aluminium sections. Ideal for small operator panels. Versatile interior installation

    More

  • Operating housing AX for desktop TFT up to 24"
    Operating housing AX for desktop TFT up to 24"

    The operating housing for desktop TFT up to 24" based on AX, sheet steel, with an integrated VESA 75/100 bracket. Effective and appealing protection for standard desktop TFTs up to 24" in the formats 16:9/16:10. High protection category IP 65.

    More

  • Command panels with handle strips
    Command panels with handle strips

    Operating housings with modern sheet steel handle strips, with support arm cut-out Ø 130 mm to fit support arm system CP 60 / 120 / 180, service access optionally from the front or rear, aluminium front panel easily removable for machining, protection category IP 55.

    More

+
[X] Close

Required