TopTherm wall-mounted cooling unit Blue e, slimline Total cooling output 1.50 kW

    TopTherm wall-mounted cooling unit Blue e, slimline Total cooling output 1.50 kW

    Energy-efficient Blue e wall-mounted cooling units in the output category 1,500 W, with integral e-Comfort controller, RiNano coating on the condenser and electrical condensate evaporation as standard. Slimline design.
    Find out more
Model No. Total cooling output L35 L35 at 50 Hz Total cooling output L35 L35 at 60 Hz Voltage Material
SK 3366.540 1.6 kW 1.6 kW 400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Sheet steel
SK 3366.500 1.6 kW 1.6 kW 230 V, 1~, 50 Hz/60 Hz Sheet steel
SK 3366.610 1.6 kW 1.6 kW 115 V, 1~, 50 Hz/60 Hz Stainless steel 1.4301 (AISI 304)
SK 3366.600 1.6 kW 1.6 kW 230 V, 1~, 50 Hz/60 Hz Stainless steel 1.4301 (AISI 304)
SK 3366.640 1.6 kW 1.6 kW 400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Stainless steel 1.4301 (AISI 304)
SK 3366.510 1.6 kW 1.6 kW 115 V, 1~, 50 Hz/60 Hz Sheet steel
+
[X] Close

Required